mounting clamp for holder T-coupler SlimLine
Art.No.: | 7000-99063-0000000 |
Weight: | 0.002 kg |
Country of origin: | DE |
Contact Us for Availability
Description
Mounting clamp
Technical Data
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27142890 |
---|---|
ECLASS-6.1 | 27269202 |
ECLASS-7.0 | 27449203 |
ECLASS-8.0 | 27449203 |
ECLASS-9.0 | 27440192 |
ECLASS-10.1 | 27440192 |
ECLASS-11.1 | 27440192 |
ECLASS-12.0 | 27440192 |
ETIM-5.0 | EC002062 |
customs tariff number | 39269097 |
GTIN | 4048879522953 |
Packaging unit | 10 |