Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
MODLINK MSDD FLANGE PLATE SINGLE METAL
Product may differ from image

MODLINK MSDD FLANGE PLATE SINGLE METAL

Product discontinued, no alternative

Art.No.: 4000-68000-9150000
Weight: 0.505 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Mechanical data | Mounting data
Height 178 mm
Width 182 mm
Depth 22 mm

ECLASS-6.0 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ETIM-5.0 EC002625
customs tariff number 73269098
GTIN 4048879369367
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-68000-9150000_E352050-NITW8_urc_z_b.pdf (B)
  • Approval: UL Registered US 4000-68000-9150000_E352050-NITW2_ur_z_b.pdf (B)
  • Document: Installation guide 4000-68000-9150000_ina_6_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-9150000_03-07.13_ce_z_a.pdf (A)
* plus VAT, plus shipping