Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MODLINK MSDD CABLE ENTRY SYSTEM BPV 16  4000-70202-0001000
Product may differ from image

MODLINK MSDD CABLE ENTRY SYSTEM BPV 16

Product discontinued

Art.No.: 4000-70202-0001000
Alternative product:   
Weight: 0.04 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Blind plate
Size 16
For sale only in packing units
Certificate

Device protection | Electrical
Degree of protection (EN IEC 60529) IP54
Mechanical data | Material data
Combustibility class (UL94) V-0
Material housing PA
Mechanical data | Mounting data
Height 123 mm
Width 51 mm
Depth 8 mm
Environmental product conformity
Halogen-free-Material IEC 61249-2-21

ECLASS-6.0 27189217
ECLASS-6.1 27400604
ECLASS-7.0 27400604
ECLASS-8.0 27400604
ECLASS-9.0 27400604
ECLASS-10.1 27400604
ECLASS-11.1 27400604
ECLASS-12.0 27400604
ETIM-5.0 EC000211
customs tariff number 39269097
GTIN 4048879032094
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 4000-70202-0001000_stp_x_a.zip (A)
  • Document: Installation guide 4000-70202-0001000_ina_2_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping