Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
EOL - MODLIGHT70 CONNECTION MODULE 8 POLE M12 SIDE EXIT  4000-75070-1500003
Product may differ from image

EOL - MODLIGHT70 CONNECTION MODULE 8 POLE M12 SIDE EXIT

Product discontinued

Art.No.: 4000-75070-1500003
Weight: 0.646 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Basic + buzzer + flash
with M12 connection
with magnet base

Technical Data
Operating voltage 24 V DC (21.6...26.4 V DC)
Buzzer (infinitely adjustable) Continuous and intermittent alarm
Sound pressure level 70 ±5...90 ±5 dB
Blink cycles 60 ±12 per minute
Adhesive force 290 N (depending on surface)
General data
Protection IP65 inserted and tightened
Connection M12 (8-pole)
Housing Black plastic
Dimensions H×W×D 220.5×70×70 mm
Temperature range -30...+60 °C

customs tariff number 85319000
GTIN 4048879030748
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 4000-75070-1100002_stp_x_a.zip (A)
  • Document: Installation guide 4000-75070-1500002_ina_6_15.pdf (15)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-75070-1500003_4510-04.16_ce_z_b.pdf (B)
* plus VAT, plus shipping