Product may differ from image
Cable drum Ø 500mm
PVC 4x1,5 or UL/CSA 100 m
Art.No.: | 7000-C0501-8650000 |
Weight: | 15.877 kg |
Country of origin: | DE |
Contact Us for Availability
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879816694 |
Packaging unit | 1 |