RJ45 Professional male 0° IDC
4-pol., 0,14 - 0,34mm², 4,5 - 9mm, shielded, CAT5
Art.No.: | 7000-74001-0000000 |
Weight: | 0.025 kg |
Country of origin: | RO |
Available
Description
Ethernet CAT5
Male straight
RJ45, 4-pole
shielded
Protection IP20
Quick connection technology
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Male straight
RJ45, 4-pole
shielded
Protection IP20
Quick connection technology
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Current operating per contact max. | 2 A |
Industrial communication
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 100 MBit/s |
Industrial communication | Ethernet functionality
duplex | Full duplex |
---|
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 0,34 mm² |
AWG number min. | 26 |
AWG number max. | 22 |
Installation | Connection
Wire insulation diameter max. | 1,6 mm |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Clamping range min. | 4,5 mm |
---|---|
Clamping range max. | 9 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 70 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260703 |
ECLASS-7.0 | 2744010 |
ECLASS-8.0 | 2744010 |
ECLASS-9.0 | 27440114 |
ECLASS-10.1 | 2744010 |
ECLASS-11.1 | 2744010 |
ECLASS-12.0 | 27440114 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879409346 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----