Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
POWER DISTRIBUTOR PD4 7/8'' 5 POLE  27681
Product may differ from image

Last seen products

POWER DISTRIBUTOR PD4 7/8'' 5 POLE

24+E male to 4 x 7/8'' 5-pole female

Art.No.: 27681
Weight: 0.635 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Industry male plug 24+PE
to 4× 7/8" UNF female
5-pole
Certificate

Electrical data
Security level SELV
Electrical data | Supply
Operating voltage AC 50 V
Operating voltage DC 120 V
Current operating per contact max. 9 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Coating housing powder-coated
Material housing Aluminum die casting
Mechanical data | Mounting data
Height 165 mm
Width 70 mm
Depth 100 mm
Looking techniques 2-hand fixing (2 clamps)
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 85 °C

ECLASS-6.0 27279219
ECLASS-6.1 27142601
ECLASS-7.0 27142601
ECLASS-8.0 27142601
ECLASS-9.0 27142601
ECLASS-10.1 27142601
ECLASS-11.1 27142606
ECLASS-12.0 27142606
ETIM-5.0 EC002585
customs tariff number 85369010
GTIN 4048879063449
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 27681_stp_x_a.zip (A)
  • Document: Installation guide 27681_ina_2_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 27681_9802-04.16_ce_z_b.pdf (B)
* plus VAT, plus shipping