Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
PLUGABLE MOTOR SUPPRESSOR  236149
Product may differ from image

Last seen products

PLUGABLE MOTOR SUPPRESSOR

Varistor, 3x575VAC/5,5kW

Art.No.: 236149
Weight: 1.22 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

3× 575 V AC
VDR/star
10.0 m
PUR cable black, 4× 1.5 mm², numbered wires, DESINA conform
Certificate

Electrical data | Supply
Power frequency 10 ... 400 Hz
Electrical data | Input
Input voltage AC min. 400 V
Input voltage AC max. 575 V
Installation | Connection
Gender female
Installation | Pin assignment
No. of poles 10 + PE
Mechanical data | Material data
Coating housing powder-coated
Material housing Aluminum die casting
Mechanical data | Mounting data
Height 43 mm
Width 93 mm
Depth 72 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC000197
customs tariff number 85363010
GTIN 4048879015127
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 236149_9010-04-16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 236149_9010-04.16_ce_z_c.pdf (C)

---- Screwdriver ----
* plus VAT, plus shipping