Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
NLS POWER SUPPLY 1/2-PHASE, LINEAR REGULATED  85637
Product may differ from image

Last seen products

NLS POWER SUPPLY 1/2-PHASE, LINEAR REGULATED

IN: 230/400VAC OUT: 24V/4ADC

Art.No.: 85637
Weight: 4.4 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Current: 4 A
Output rating: 96 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Condensation not permitted

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection 1 primary side external 1,6 A @230 V AC
Fuse protection 2 primary side external 1 A @400 V AC
Characteristic back-up fuse Inertia
Input voltage 1 AC 230 V
Input voltage 2 AC 400 V
Input current at input voltage 1 AC 0,85 A
Input current at input voltage 2 AC 0,49 A
Efficiency 63 %
Electrical data | Output
Fuse protection secondary side external 10 A
Output voltage DC 24 V
Output voltage DC min. 23,52 V
Output voltage DC max. 24,48 V
Output voltage adjustable no
Output current 4 A
Type of secondary fuse Microfuse 5 × 20 mm
Characteristic secondary fuse Inertia
Static ripple 10 mV
Device protection | Electrical
Overload protection output yes
Fuse link 1,6 A
Short-circuit protection output yes
Thermal switch 120 °C
Mechanical data | Mounting data
Mounting method screwed, geschnappt
Suitable for mounting type Mounting rail TH35, Schlüssellochaufhängung, (EN 60715)
Mounting dimension a 98 mm
Mounting dimension b 80 mm
Mounting dimension c 4,5 mm
Height 110 mm
Width 140 mm
Depth 150 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category II
EMC EN 55011 B, EN 61000-3-2

ECLASS-6.0 27049002
customs tariff number 85043180
GTIN 4048879079570
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 85637_ina_d_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Screwdriver ----
---- Mount for Cylindrical Fuse ----
* plus VAT, plus shipping