Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Modlight Illumix Classic Line 24W  4000-75801-1415024
Product may differ from image

Last seen products

Modlight Illumix Classic Line 24W

LED machine lamp, IP67, 24VDC, M12 connection

Art.No.: 4000-75801-1415024
Weight: 1.13 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Modlight Illumix Classic Line
24 W
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 21,6 V
Operating voltage DC max. 27,6 V
Power consumption max. 24 W
HMI | Illumination properties
Radiation angle min. 120 °
Luminous efficacy 105 lm/W
Light color daylight white
Luminous temperature 5500 K
Color reproduction (Ra) min. 80
Luminous flux 2520 lm
Installation | Connection
Family construction form M12
Gender male
Installation | Pin assignment
Coding A
No. of poles 4
Device protection | Electrical
Installation height max. ASL 2000 m
Degree of protection (EN IEC 60529) IP67
Device protection | Mechanical
Shock resistance (EN IEC 60068-2-27) 50 g, 11 ms
Vibration resistance (EN IEC 60068-2-6) 10 mm (2 ... 9 Hz), 3 g (9 ... 200 Hz)
Mechanical data | Material data
Coating housing eloxiert
Material housing Aluminium
Material light cover diffuse single-pane safety glass (ESG)
Thickness material light cover 4 mm
Mechanical data | Mounting data
Height 37 mm
Width 760 mm
Depth 40 mm
Screw head diameter max. 12 mm
Screw head thread max. M5
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 50 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 %

Connection type 1
Family construction form M8
Gender male
Coding A
No. of poles 4
PIN 1 n.c.
PIN 2 n.c.
PIN 3 0 V DC
PIN 4 24 V DC

ECLASS-6.0 27110306
ECLASS-6.1 27110390
ECLASS-7.0 27110390
ECLASS-8.0 27110390
ECLASS-9.0 27110345
ECLASS-10.1 27110345
ECLASS-11.1 27110345
ECLASS-12.0 27110345
ETIM-5.0 EC000348
customs tariff number 94054239
GTIN 4048879670838
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 4000-75801-1415024_E473165-IFDR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 4000-75801-1415024_E473165-IFDR_ul_z_a.pdf (A)
  • Construction files: DXF 4000-75801-1415024_dxf_x_a.zip (A)
  • Construction files: P8 4000-75801-1415024_p8_2_60.zip (60)
  • Construction files: STP 4000-75801-1415024_stp_x_a.zip (A)
  • Document: Installation guide 4000-75801-1415006_ina_10_16.pdf (16)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-75801-1415024_10-01.17_ce_z_a.pdf (A)

---- Sensor-Actuator-Line ----
---- Passive Sensor-Actuator Distributor with homerun cable ----
---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping