Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Miro 6,2 Timer On-delay max.0,1-10 sec.  52300
Product may differ from image

Miro 6,2 Timer On-delay max.0,1-10 sec.

MIRO 6.2 TIMER ON-DELAY

Art.No.: 52300
Alternative product:   
Weight: 0.035 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Relay output
Switch on delay: 0.1...10 s
Screw terminals
safe separation (EN 60947-1)
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 20,4 V
Input voltage DC max. 26,4 V
Input current 20 mA
Current input DC 16 mA
Control voltage DC 24 V
Control voltage DC min. 20,4 V
Control voltage DC max. 26,4 V
Electrical data | Output
Output voltage adjustable no
Output current max. 6 A
Utilization category AC-12 (EN IEC 60947-5-1) 6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
Switching frequency max. 10 Hz
Power rating AC max. 1500 VA
Power rating DC max. 120 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 100 mA
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 4 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 15 ms
Response time max. 10 ms
Bounce time max. 1,5 ms
Mechanical data | Material data
Material contact Ag Sn O2
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 91 mm
Width 6,2 mm
Depth 71 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 16
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 15
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 18
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 A 1 +
Connection type 5
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 A 2 -

ECLASS-6.0 27210990
ECLASS-6.1 27371790
ECLASS-7.0 27371790
ECLASS-8.0 27371605
ECLASS-9.0 27371605
ECLASS-10.1 27371605
ECLASS-11.1 27371605
ECLASS-12.0 27371605
ETIM-5.0 EC001439
customs tariff number 85364900
GTIN 4048879027007
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 52300_080128-0-000_C3211-07_csa_z_d.pdf (D)
  • Approval: CSA US 52300_080128-0-000_C3211-87_csau_z_d.pdf (D)
  • Approval: UL Registered CA 52300_E140415-NKCR8_urc_z_d.pdf (D)
  • Approval: UL Registered US 52300_E140415-NKCR2_ur_z_d.pdf (D)
  • Construction files: P8 52300_p8_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 52300_1420-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 52300_1420-04.16_ce_z_d.pdf (D)
  • Information: MTTF Report 52300_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----
---- Clamp ----
* plus VAT, plus shipping