Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MVP8N-MK10D  8000-80000-0000000
Product may differ from image

Last seen products

MVP8N-MK10D

Exact8, 10xM8, 3-pole, basic housing

Art.No.: 8000-80000-0000000
Weight: 0.144 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


10-way, 3-pole
Inline face or side mounting
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 2 A
Total current max. 8 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C
Additional condition temperature range depending on cable quality

Connection type 1
Family construction form Cap
No. of poles 12
PIN 1 Bu 1 Pin 1
PIN 2 Bu 1 Pin 2
PIN 3 Bu 1 Pin 3
PIN 4 Bu 1 Pin 4
PIN 5 Bu 2 Pin 1
PIN 6 Bu 2 Pin 2
PIN 7 Bu 2 Pin 3
PIN 8 Bu 2 Pin 4
PIN 9 Bu 3 Pin 1
PIN 10 Bu 3 Pin 2
PIN 11 Bu 3 Pin 3
PIN 12 Bu 3 Pin 4
PIN 13 Bu 4 Pin 1
PIN 14 Bu 4 Pin 2
PIN 15 Bu 4 Pin 3
PIN 16 Bu 4 Pin 4
PIN 17 Bu 1 Pin 5
PIN 18 Bu 2 Pin 5
PIN 19 Bu 3 Pin 5
PIN 20 Bu 4 Pin 5
PIN 21 Br 1 - Br 4
Connection type 2
Family construction form M8
Gender female
Color contact carrier black
Coding A
No. of poles 3
PIN 1 +
PIN 3 -
PIN 4 S

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC002585
customs tariff number 85369010
GTIN 4048879057028
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8000-80000-0000000_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8000-80000-0000000_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 8000-80000-0000000_dxf_x_a.zip (A)
  • Construction files: STP 8000-80000-0000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-80000-0000000_03-08.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 8000-80000-0000000_03-08.22_ce_z_c.pdf (C)
* plus VAT, plus shipping