Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MVP8-P3 DIO4 DIO4 8xM8-3 IOLB12 B0  59504
Product may differ from image

Last seen products

MVP8-P3 DIO4 DIO4 8xM8-3 IOLB12 B0

IO-Link Class B Hub

Art.No.: 59504
Alternative product:   
Weight: 0.129 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

IO-Link hub in 30 mm plastic housing
1 × M12 IO-Link Class B
8 × M8 I/O
8 configurable digital inputs/outputs
Galvanically isolated voltage groups
Preconfigured parameter range
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage US DC 24 V
Operating voltage US DC min. 18 V
Operating voltage US DC max. 30 V
Operating voltage UA DC 24 V
Operating voltage UA DC min. 18 V
Operating voltage UA DC max. 30 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Input
Type input Type 1, Type 3
Current operating per 2 ports max. 1 A (X0+X1, X2+X3, X4+X5, X6+X7)
Input filter time 1 ms
Electrical data | Output
Output current per pin max. 2 A
Industrial communication | IO-Link
IO-Link type Device
Port Class B
IO-Link revision ID V1.1.2
IO-Link transmission rate COM3 (230.4 kbit/s)
IO-Link process data length input 2 Bytes
IO-Link process data length output 2 Bytes
IO-Link cycle time min. 1 ms
IO-Link revision compatibility V1.1.3
Diagnostics
Actuator warning yes
Diagnostic via LED per module and channel
IO-Link events No voltage, Undervoltage supply
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Status indication LED green
Overload diagnosis yes
Device protection | Electrical
Installation height max. ASL 3000 m
Degree of protection (EN IEC 60529) IP68
Overload resistant yes
Short-circuit protected yes
Galvanic separation US/UA yes
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 126 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 X0-X3
Connection type 2 X4-X7
Connection type 3 XZ1
Connection type 1
Family construction form M8
Gender female
Color contact carrier black
Coding A
No. of poles 3
PIN 1 24 V DC UA
PIN 3 0 V UA
PIN 4 DIO UA
Connection type 2
Family construction form M8
Gender female
Color contact carrier black
Coding A
No. of poles 3
PIN 1 24 V DC US
PIN 3 0 V US
PIN 4 DIO US
Connection type 3
Family construction form M12
Gender male
Coding A
No. of poles 5
PIN 1 24 V DC US (L +)
PIN 2 24 V DC UA (P 24)
PIN 3 0 V US (L -)
PIN 4 C / Q / IO-Link
PIN 5 0 V UA (N 24)

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
customs tariff number 85389099
GTIN 4048879865029
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 59504_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 59504_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: IO-Link 59504_V1-1_iol_z_a.pdf (A)
  • Configuration Files: IODD 59504_KF7_e_11.zip (11)
  • Construction files: DXF 59504_dxf_x_b.zip (B)
  • Construction files: P8 59504_p8_2_11.zip (11)
  • Construction files: STP 59504_stp_x_b.zip (B)
  • Document: Installation guide 59507_ina_x_12.zip (12)
  • Document: Product data 59504_pd_x_13.zip (13)
  • Document: User manual 59507_hdb_x_15.zip (15)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 59504_05-08.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 59504_06-08.21_ce_z_a.pdf (A)
  • Information: MTTF Report 59504_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Grounding Material ----
---- Device Marker ----
---- Screwdriver ----
---- Screw Plug ----
---- Torque Wrench ----
* plus VAT, plus shipping