Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MVP12-V, 6XM12, 4POLE, M23 12POL. CON.  27764
Product may differ from image

Last seen products

MVP12-V, 6XM12, 4POLE, M23 12POL. CON.

Connector exit frontside

Art.No.: 27764
Weight: 0.113 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


6-way, 4-pole
M23 plug connection
12-pole used
with LED for digital PNP-signals 24 V DC
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 4 A
Total current max. 10 A
Industrial communication
Number of signals per port 1
Installation | Connection
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree screwed, mounted
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method Schraubgewinde
Height 124,2 mm
Width 50,2 mm
Depth 16,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C

Connection type 1
Family construction form M23
Gender male
Color contact carrier black
Coding A
No. of poles 12
PIN 1 WH
PIN 2 GN
PIN 3 YE
PIN 4 GY
PIN 5 PK
PIN 6 RD
PIN 7 BK
PIN 8 VT
PIN 9 BU
PIN 10 BU
PIN 11 BN
PIN 12 YE / GN

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC002585
customs tariff number 85369010
GTIN 4048879063388
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 27764_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 27764_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 27783_dxf_x_a.zip (A)
  • Construction files: STP 27783_stp_x_a.zip (A)
  • Document: Installation guide 27765_ina_3_15.pdf (15)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 27764_13-05.15_ce_z_a.pdf (A)
  • Information: MTTF Report 27764_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Sensor-Actuator Adapter ----
---- Marking Accessories ----
* plus VAT, plus shipping