Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MSVD POWER SOCKET NEMA  67983
Product may differ from image

Last seen products

MSVD POWER SOCKET NEMA

Mounting rail

Art.No.: 67983
Weight: 0.185 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

USA (2× NEMA 5-20)
Screw terminals
Each socket can be loaded with 20 A, however, the total load of both sockets must be below 30 A.
Certificate

Electrical data | Supply
Operating voltage AC 125 V
Operating current max. 20 A
Installation
Connection cross section max. 6 mm²
Installation | Connection
Connection Screw terminals SK
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 126 mm
Width 64 mm
Depth 55 mm

ECLASS-6.0 27189217
ECLASS-6.1 27142305
ECLASS-7.0 27142305
ECLASS-8.0 27142305
ECLASS-9.0 27142305
ECLASS-10.1 27142305
ECLASS-11.1 27142305
ECLASS-12.0 27142305
ETIM-5.0 EC000020
customs tariff number 85366990
GTIN 4048879041362
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 67983_E205946-NMTR8_urc_z_e.pdf (E)
  • Approval: UL Registered US 67983_E205946-NMTR2_ur_z_e.pdf (E)
  • Construction files: DXF 67983_dxf_x_b.zip (B)
  • Construction files: STP 67983_stp_x_b.zip (B)
  • Document: Installation guide 67983_ina_2_12.pdf (12)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping