Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MSUD valve plug C-8mm with cable  7000-80021-6260500
Product may differ from image

MSUD valve plug C-8mm with cable

PUR 3x0.75 bk UL/CSA 5m

Art.No.: 7000-80021-6260500
Weight: 0.274 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


MSUD
Form C (8 mm)
24 V AC ±20% / DC ±25%
LED and suppression
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate

Cable length 5 m
Side 1
Tightening torque 0,4 Nm
Thread M2.5
Electrical data
Capacity CX 20 ms
Electrical data | Supply
Operating voltage AC 24 V
Operating voltage AC min. 19,2 V
Operating voltage AC max. 28,8 V
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Cut-off peak voltage max. 55 V
Current operating per contact max. 4 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method inserted, screwed
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 626
Cable Type 2
Printing color of wire insulation white (isolation black)
Jacket Color black
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 3 wires twisted
wire arrangement black 1, black 2, green-yellow
Mechanical data | Cable
Traversing distance (C-track) 5 m @ 25 °C | horizontal
Cable weigth 55,33 g/m
Material jacket PUR
Shore hardness jacket 85 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, silicone-free
Outer-diameter (jacket) 5,9 mm
Tolerance outer diameter (sheath) ± 5 %
Material inner jacket PVC
Material wire insulation PVC
Amount wires 3
Outer diameter insulation 1,8 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 43 ± 5 Shore D
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, silicone-free
Printing color of wire insulation white (isolation black)
Amount strands (wire) 42
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 0,75 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 12 A
Electrical resistance line constant wire 26 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 10 x Outer diameter
Bending radius (dynamic) 15 x Outer diameter
Travel speed (C-track) 2 Mio. @ 25 °C

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060312
ECLASS-11.1 27060312
ECLASS-12.0 27060312
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879133449
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 7000-80021-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf (B)
  • Approval: CSA US 7000-80021-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf (B)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: STP 7000-80021_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Marking Accessories ----
* plus VAT, plus shipping