Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MPUUW ANALOG COUPLER COMPONENT  44201
Product may differ from image

MPUUW ANALOG COUPLER COMPONENT

IN: 0..10 V - OUT: 0..10 V / 300 mA

Art.No.: 44201
Alternative product:   
Weight: 0.171 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 0...10 V DC
OUTPUT: 0...10 V DC, 300 mA
Screw terminals
This product is a processing component and must only be used by authorized manufacturers or people.
Input and output galvanically separated
Certificate
Certificate

Electrical data
Accuracy (of full scale) 0,5 %
Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 19,2 V
Operating voltage DC max. 28,8 V
Operating current max. 300 mA
Electrical data | Input
Input resistor 10 kΩ
Electrical data | Output
Output current max. 0,3 A
Industrial communication
Transmission frequency max. 1000 Hz
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 62 mm
Width 43 mm
Depth 67,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 50 °C

Connection types
Connection type 1 Input / Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 1 +
PIN 2 +
PIN 3 -
PIN 4 -
PIN 5 In
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 1 +
PIN 2 +
PIN 3 -
PIN 4 -
PIN 5 Out

ECLASS-6.0 27210990
ECLASS-6.1 27210901
ECLASS-7.0 27210901
ECLASS-8.0 27210901
ECLASS-9.0 27210901
ECLASS-10.1 27210901
ECLASS-11.1 27210901
ECLASS-12.0 27210901
ETIM-5.0 EC002477
customs tariff number 85437090
GTIN 4048879028516
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 44201_1809-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 44201_1809-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 44201_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Cross Connector for Terminal Strip ----
---- Clamp ----
---- Label for Clamp ----
* plus VAT, plus shipping