Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MPL POWER SUPPLY 3-PHASE, SMOOTHED  85933
Product may differ from image

Last seen products

MPL POWER SUPPLY 3-PHASE, SMOOTHED

IN: 400VAC+/- 5% OUT: 24V/30ADC

Art.No.: 85933
Weight: 13.32 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The MPL series comprises three-phase power supplies/rectified power supply units, incorporating safety isolating transformers, with protection class I and protection degree IP20 for general use in industrial applications.
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection 1 primary side external 2 A
Characteristic back-up fuse Inertia
Input voltage AC 400 V
Input voltage AC min. 380 V
Input voltage AC max. 420 V
Input current AC (3-phase) 1,6 A
Phase number input 3
Efficiency 76 %
Electrical data | Output
Fuse protection secondary side external 30 A
Output suppression LED, Screening capacitor, VDR
Output voltage DC 24 V
Output voltage adjustable no
Output current max. 30 A
Characteristic secondary fuse Inertia
Ripple max. 2 %
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 215 mm
Mounting dimension b 86 mm
Mounting dimension c 6,5 mm
Height 240 mm
Width 106 mm
Depth 250 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 55 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category I
EMC EN 55011 B, EN 61000-3-2

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879079198
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85933_E200364_NMTR7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 85933_E200364-NMTR_ul_z_c.pdf (C)
  • Approval: UL Registered CA 85933_E181433-QQGQ8_urc_z_c.pdf (C)
  • Approval: UL Registered US 85933_E181433-QQGQ2_ur_z_c.pdf (C)
  • Construction files: STP 85933_stp_x_a.zip (A)
  • Document: Product data 85933_PD_X_29.zip (29)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85933_785-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85933_785-04.16_ce_z_d.pdf (D)
* plus VAT, plus shipping