MODLINK MSDD SOCKET INSERT SOUTH AFRICA
250VAC/16A
Art.No.: | 4000-68000-3320000 |
Weight: | 0.057 kg |
Country of origin: | IN |
Contact Us for Availability
Description
South Africa
Screw terminals
Screw terminals
Technical Data
Mechanical data | Mounting data
Height | 87 mm |
---|---|
Width | 51 mm |
Depth | 35 mm |
Environmental characteristics | Climatic
Storage temperature min. | -10 °C |
---|---|
Storage temperature max. | 60 °C |
South Africa
Connection cross section max. | 4 mm² |
---|---|
AWG number max. | 12 |
Operating voltage AC | 250 V |
Operating current | 16 A |
Connection | Screw terminals SK |
No. of poles | 2 + PE |
Connections per pole | 2 |
Protection contact present | yes |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4048879410588 |
Packaging unit | 1 |