Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MODLINK MSDD GENDER CHANGER  4000-68000-9040021
Product may differ from image

MODLINK MSDD GENDER CHANGER

USB-A 3.0 female/female

Art.No.: 4000-68000-9040021
Weight: 0.025 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Pass-through
1× USB 3.0 (female/female) form A
Certificate

Electrical data | Supply
Operating voltage DC 12 V
Operating current max. 2 A
Current operating max. (UL) 175 mA
Industrial communication
USB specification 3.0
Data transmission rate max. 5000 MBit/s
Device protection
Shielded yes
Mechanical data | Mounting data
Height 14 mm
Width 38 mm
Depth 58 mm

ECLASS-6.0 27189217
ECLASS-6.1 27069202
ECLASS-7.0 27069202
ECLASS-8.0 27060324
ECLASS-9.0 27060324
ECLASS-10.1 27060324
ECLASS-11.1 27060324
ECLASS-12.0 27060324
ETIM-5.0 EC000830
customs tariff number 85366990
GTIN 4048879377706
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-9040021_dxf_x_a.zip (A)
  • Construction files: STP 4000-68000-9040021_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping