Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MODLINK MSDD DATA  INSERT  4000-68000-8920000
Product may differ from image

MODLINK MSDD DATA INSERT

Blind plate flat double

Art.No.: 4000-68000-8920000
Weight: 0.02 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Blind plate (flat)
Self-installation
For self-installation of connectors or switches
Certificate
Certificate
Certificate

Device protection
Shielded no
Mechanical data | Mounting data
Height 87,3 mm
Width 115,6 mm
Depth 3 mm

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 39269097
GTIN 4048879410571
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-68000-8920000_E201820-NRAQ8_urc_z_a.pdf (A)
  • Approval: UL Registered US 4000-68000-8920000_E201820-NRAQ2_ur_z_a.pdf (A)
  • Construction files: P8 4000-68000-8920000_p8_2_50.zip (50)
  • Document: Installation guide 4000-68512-0000001_ina_6_16.pdf (16)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-8920000_10-12.12_ce_z_a.pdf (A)
* plus VAT, plus shipping