MODLINK MSDD DATA INSERT
1×SUB-D25 fem./sold. + 1×RJ45 + 1xUSB-A fem./fem.
Art.No.: | 4000-68000-1470000 |
Weight: | 0.06 kg |
Country of origin: | DE |
Available
Description
USB (form A); SUB-D25; RJ45
1× USB 2.0 (female/female) form A
1× SUB-D25 (female/solder connection)
1× RJ45, 8-pole metal, CAT5e (female/female)
1× USB 2.0 (female/female) form A
1× SUB-D25 (female/solder connection)
1× RJ45, 8-pole metal, CAT5e (female/female)
Connect Product
Data cableShow all
Technical Data
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 51 mm |
Depth | 45 mm |
Environmental characteristics | Climatic
Storage temperature min. | 5 °C |
---|---|
Storage temperature max. | 40 °C |
Shielding plate
Connection information | Threaded hole M4 |
---|---|
Tightening torque | 0,9 Nm |
USB
Operating voltage AC | 48 V |
---|---|
Operating voltage DC | 48 V |
Operating voltage DC (UL-listed) | 42,4 V |
Operating current max. | 500 mA |
USB specification | 2.0 |
Data transmission rate max. | 480 MBit/s |
Looking techniques | Snap-in connector |
SUB-D25
Operating voltage AC | 48 V |
---|---|
Operating voltage DC | 48 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 42,4 V |
Operating current | 3 A |
Current operating max. (UL) | 175 mA |
Family construction form | SUB-D25 |
Family type Back side | SUB-D25 |
Gender | female |
Gender Rear | Lötanschluss |
Looking techniques | Standard UNC 4-40 screw thread bolt (EN 60807) |
No. of poles | 25 |
RJ45
Operating voltage AC max. (UL-listed) | 30 V |
---|---|
Operating voltage DC max. (UL-listed) | 42,4 V |
Current operating max. (UL) | 175 mA |
Family construction form | RJ45 |
Family type Back side | RJ45 |
Cable category min. | Cat5e |
Looking techniques | Snap-in connector |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879037501 |
Packaging unit | 1 |
Accessories
---- Grounding Material ----