Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MODLINK MSDD CLOSING MECHANISM BLACK  4000-68000-9300000
Product may differ from image

MODLINK MSDD CLOSING MECHANISM BLACK

Art.No.: 4000-68000-9300000
Weight: 0.002 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Locking element
black
Certificate

Mechanical data | Mounting data
Height 29,5 mm
Width 22 mm
Depth 16,53 mm

ECLASS-6.0 27189217
ECLASS-6.1 27149110
ECLASS-7.0 27149110
ECLASS-8.0 27149110
ECLASS-9.0 27144433
ECLASS-10.1 27144433
ECLASS-11.1 27144433
ECLASS-12.0 27144490
ETIM-5.0 EC002625
customs tariff number 85389099
GTIN 4048879036658
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 4000-68000-9300000_ina_6_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping