MODLINK MSDD CABLE ENTRY SYSTEM
MKDP/S-Z 16
Art.No.: | 4000-70202-0003000 |
Weight: | 0.05 kg |
Country of origin: | DE |
Available
Description
Suitable for standard cut-out 16-pole industrial connectors
Blind plate
Blind plate
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | PP |
Mechanical data | Mounting data
Net weight | 50 g |
---|---|
Height cutout | 36 mm |
Width cutout | 86 mm |
Height | 61 mm |
Width | 123 mm |
Depth | 11 mm |
Hole diameter | 5,5 mm |
Environmental characteristics | Climatic
Storage temperature min. | -30 °C |
---|---|
Storage temperature max. | 70 °C |
Environmental product conformity
REACH | (EC) No 1907/2006 |
---|---|
REACH-SVHC | (EC) No 1907/2006 |
RoHS | 2011/65/EU & 2015/863 |
China RoHS II | SJ/T 11364-2014 - e |
California Proposition 65 | Compliant |
WEEE | 2012/19/EU | Category 5 |
Halogen-free-Material | IEC 61249-2-21 |
Pb-free-Material | 2011/65/EU |
Commercial data
ECLASS-6.1 | 27189217 |
---|---|
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC000211 |
customs tariff number | 39269097 |
GTIN | 4065909062111 |
Packaging unit | 1 |