Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MODLIGHT XTREME JOINT COUPLING  4000-75800-0000900
Product may differ from image

Last seen products

MODLIGHT XTREME JOINT COUPLING

Art.No.: 4000-75800-0000900
Weight: 0.474 kg
Country of origin:  AT
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Joint coupling

Mechanical data | Material data
Coating housing powder-coated
Material housing Aluminium
Mechanical data | Mounting data
Height 45 mm
Width 102 mm
Depth 102 mm

ECLASS-6.0 27110303
ECLASS-6.1 27119290
ECLASS-7.0 27119290
ECLASS-8.0 27119290
ECLASS-9.0 27111126
ECLASS-10.1 27111126
ECLASS-11.1 27111126
ECLASS-12.0 27111126
ETIM-5.0 EC002557
customs tariff number 76169990
GTIN 4048879439244
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-75800-0000900_dxf_x_a.zip (A)
  • Construction files: P8 4000-75800-0000900_p8_2_60.zip (60)
  • Construction files: STP 4000-75800-0000900_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Machine Light ----
* plus VAT, plus shipping