Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MODL.VARIO Accessories protection cap 97679  M1800-97679
Product may differ from image

Last seen products

MODL.VARIO Accessories protection cap 97679

for coupling housing M1850- and M1851-060602, PE

Art.No.: M1800-97679
Weight: 0.013 kg
Country of origin:  DE
not available

Description

Modlink Vario
Accessories
Protection cap
PE
Quantity: 1 piece
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.

Mechanical data | Material data
Material housing PE
Mechanical data | Mounting data
Height 74 mm
Width 74 mm
Depth 16 mm

ECLASS-6.0 27260702
ECLASS-6.1 27261210
ECLASS-7.0 27440208
ECLASS-8.0 27440208
ECLASS-9.0 27440208
ECLASS-10.1 27440208
ECLASS-11.1 27440208
ECLASS-12.0 27440208
ETIM-5.0 EC002641
customs tariff number 39269097
GTIN 4048879616591
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping