MIRO,TR,48VDC,SK OPTO-COUPLER MODULE
IN: 10...48 VDC - OUT: 5...48 VDC / 2 A
Art.No.: | 52501 |
Alternative product: | |
Weight: | 0.028 kg |
Country of origin: | CZ |
Available
Description
Transistor 2 A
24 V DC
Screw terminals
24 V DC
Screw terminals
Technical Data
Electrical data | Input
Input voltage OFF DC min. | 0 V |
---|---|
Input voltage OFF DC max. | 5 V |
Input voltage DC min. | 10 V |
Input voltage DC max. | 48 V |
Current input DC | 7 mA |
Electrical data | Output
Switch off delay max. | 5 ms |
---|---|
Switch on delay max. | 1 ms |
Quiescent current OFF max. | 0,01 mA |
Switching frequency inductive max. | 1 Hz |
Switching frequency ohmic max. | 10 Hz |
Voltage switching DC min. | 5 V |
Switching voltage DC max. | 48 V |
Switching current min. | 1 mA |
Switching current max. | 2 A |
Voltage drop DC max. | 0,3 V |
Diagnostics
Status indication LED | yellow |
---|
Device protection | Electrical
Rated surge voltage | 2,5 kV |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 78 mm |
Width | 6,2 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | 13 + |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | 14 |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | A 1 |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | A 2 |
Commercial data
ECLASS-6.0 | 27371604 |
---|---|
ECLASS-6.1 | 27371604 |
ECLASS-7.0 | 27371604 |
ECLASS-8.0 | 27371604 |
ECLASS-9.0 | 27371604 |
ECLASS-10.1 | 27371604 |
ECLASS-11.1 | 27371604 |
ECLASS-12.0 | 27371604 |
ETIM-5.0 | EC001504 |
customs tariff number | 85414900 |
GTIN | 4048879026932 |
Packaging unit | 1 |
Accessories
---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----
---- Clamp ----