Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MCS POWER SUPPLY 3-PHASE,  85099
Product may differ from image

Last seen products

MCS POWER SUPPLY 3-PHASE,

IN: 360-550VAC OUT: 24-28V/40ADC

Art.No.: 85099
Alternative product:   
Weight: 4.5 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 3× 360...550 V AC
OUTPUT: 24...28 V DC
Current: 40 A
Screw fixing M4, 4 pcs. in rectangle 81×230 mm
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices parallel connection max. 5
Number of devices series connection max. 2
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC min. 360 V
Input voltage AC max. 550 V
Input current AC (3-phase) 1,7 A
Inrush current max. 4 A
External back-up fuse per phase max. 4 A
Phase number input 3
Efficiency 91 %
Electrical data | Output
Selectable switch-off mode front sided plug link (automatic re-start or definite shut-off)
Output voltage DC 24 V
Output voltage DC min. 24 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 40 A
Output current (UL) 46 A
Mains failure bridging max. 8 ms @ 440 V AC
Ripple effective max. 20 mV
Spikes (s-s) max. 150 mV
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method screwed
Height 242 mm
Width 106 mm
Depth 270 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 PE
PIN 2 L 1
PIN 3 L 2
PIN 4 L 3
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 -
PIN 2 -
PIN 3 +
PIN 4 +

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879080460
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 85099_080128-0-000-C3211-07_csa_z_a.pdf (A)
  • Approval: CSA US 85099_080128-0-000-C3211-87_csau_z_a.pdf (A)
  • Approval: EAC 85099_ЕАЭС RU С-DE.АБ53.В.03597-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 85099_E196712_NKCR7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 85099_E196712-NKCR_ul_z_c.pdf (C)
  • Approval: UL Registered CA 85099_E213413-QQGQ8_urc_z_c.pdf (C)
  • Approval: UL Registered US 85099_E213413-QQGQ2_ur_z_c.pdf (C)
  • Construction files: DXF 85099_dxf_x_a.zip (A)
  • Construction files: STP 85099_stp_x_a.zip (A)
  • Document: Installation guide 85099_ina_4_16.pdf (16)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85099_46-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85099_46-10.20_ce_z_c.pdf (C)
  • Information: MTBF Report 85099_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Screwdriver ----
---- Uninteruptible Power Supply ----
* plus VAT, plus shipping