Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MASI65 VALVE PLUG PLUG  55680
Product may differ from image

Last seen products

MASI65 VALVE PLUG PLUG

2 digital inputs, 2 digital outputs

Art.No.: 55680
Weight: 0.04 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
DI2 - 0.2 A (M12)
DO2 - 2 A (Form A/M12)
24 V DC external (18...30.2 V DC) EN 61131-2, connection via black AS-Interface profile cable
Certificate
Certificate
Certificate
Certificate

Connect Product

Data cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Bus voltage AS-Interface DC min. 26,5 V
Bus voltage AS-Interface DC max. 31,6 V
Current consumption AS-i port max. 250 mA
Total current max. 2 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Current carrying capacity max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 2 A
Industrial communication | Bus data
Address range min. 1
Address range max. 31
Address setting type Addressing socket
Industrial communication | AS-Interface
Profile (IO.ID.ID2) S-3.F.E
Diagnostics
Diagnostic No voltage
Diagnostic via LED per module
LED display Ethernet connection/data traffic
Installation
Contact distance 18 mm
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Height 50 mm
Width 33 mm
Depth 66 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Ausgang O 1
Connection type 2 Ausgang O 2
Connection type 3 Eingänge I 1 & I 2
Connection type 1
Family construction form MSUD A
Gender female
Color contact carrier black
No. of poles 2
PIN 1 0 V
PIN 2 DO 1
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 n.c.
PIN 3 0 V
PIN 4 DO 2
PIN 5 n.c.
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 Usens +
PIN 2 DI 2
PIN 3 Usens -
PIN 4 DI 1
PIN 5 n.c.

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85176200
GTIN 4048879050180
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 55680_E208739-NMTR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 55680_E205946-NMTR2_ur_z_c.pdf (C)
  • Certificate: ASI  55680_pz04-32602_asi_z_d.pdf (D)
  • Construction files: P8 55680_p8_2_30.zip (30)
  • Document: Installation guide 55680_ina_4_22.pdf (22)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55680_5021-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55680_5021-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 55680_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Plug with Thread ----
* plus VAT, plus shipping