Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

MASI00 CONNECTION CABLE

MASI00 connection cable, 0,15m, fork terminal ends

Art.No.: 556511
Weight: 0.054 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

I/O cable
with cable fork
MASI
150 mm

ECLASS-6.0 27061801
ECLASS-6.1 27061801
ECLASS-7.0 27061801
ECLASS-8.0 27061801
ECLASS-9.0 27061801
ECLASS-10.1 27061801
ECLASS-11.1 27061801
ECLASS-12.0 27061801
ETIM-5.0 EC002584
customs tariff number 85444290
GTIN 4048879046916
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 556511_p8_2_30.zip (30)
  • Document: Installation guide 556511_ina_4_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping