Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MASI INSTALLATION TECHNOLOGY  55749
Product may differ from image

Last seen products

MASI INSTALLATION TECHNOLOGY

AS-Interface dual distributor for profil cabel

Art.No.: 55749
Weight: 0.001 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

AS-Interface distributor
from profile to profile cable

Electrical data | Supply
Current consumption max. 3000 mA
Installation | Connection
Connection information AS-Interface profile cable
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Mechanical data | Mounting data
Height 47 mm
Width 10 mm
Depth 16,5 mm

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
ETIM-5.0 EC001596
customs tariff number 85369010
GTIN 4048879049856
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 55749_ina_2_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping