MAK VOLTAGE COMPARATOR MODULE
IN: 2 × 30VDC / OUT: 24V / 0,7A
Art.No.: | 6644110 |
Alternative product: | |
Weight: | 0.04 kg |
Country of origin: | CZ |
Available
Description
2× 0...30 V DC (IN 1, IN 2)
Spring clamp terminals
with bridge system
The DC- or AC-voltage comparator serves for evaluating analog voltages, generated by pressure, temperature or other sensors. The analog input values are compared to internal or external reference voltages to over or underflow. Outputs will be switched, dependent on defined limits. Features: - 2 separate measuring channels (no galvanic separation), (only by comparator service) -2 operating modes (comparator/window discriminator) – adjustable reference voltage (internal/external) per channel – adjustable output (inverted/not inverted) per channel, (only by comparator service) – compact design (12.4 mm) - higher switched current at output - output state display through LED – Easy configuration of the module via DIP switch
Spring clamp terminals
with bridge system
The DC- or AC-voltage comparator serves for evaluating analog voltages, generated by pressure, temperature or other sensors. The analog input values are compared to internal or external reference voltages to over or underflow. Outputs will be switched, dependent on defined limits. Features: - 2 separate measuring channels (no galvanic separation), (only by comparator service) -2 operating modes (comparator/window discriminator) – adjustable reference voltage (internal/external) per channel – adjustable output (inverted/not inverted) per channel, (only by comparator service) – compact design (12.4 mm) - higher switched current at output - output state display through LED – Easy configuration of the module via DIP switch
Technical Data
Electrical data | Supply
Operating voltage DC min. | 20 V |
---|---|
Operating voltage DC max. | 30 V |
Operating current max. | 0,8 A |
Open-circuit current | 30 mA |
Electrical data | Input
Input voltage DC min. | 0 V |
---|---|
Input voltage DC max. | 30 V |
Input resistance measuring input per channel min. | 100 kΩ |
Input resistance reference input per channel min. | 100 kΩ |
Hysteresis measuring input per channel | 0,5 % |
Hysteresis measuring input per channel max. | 150 mV |
Time constant measuring input per channel | 10 ms |
Electrical data | Output
Number of transistor outputs | 3 |
---|---|
Output current per channel max. | 0,7 A |
Device protection | Electrical
Short-circuit protected | yes |
---|---|
Pulse switching | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 80 mm |
Width | 12,4 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 50 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | 0 V |
PIN 2 | 0 V |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | RF 1 |
PIN 2 | RF 2 |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | In 1 |
PIN 2 | In 2 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | OT 3 |
PIN 2 | OT 2 |
Connection type 5
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | OT 1 |
PIN 2 | + 24 V DC |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-6.1 | 27261610 |
ECLASS-7.0 | 27261610 |
ECLASS-8.0 | 27261610 |
ECLASS-9.0 | 27261610 |
ECLASS-10.1 | 27261610 |
ECLASS-11.1 | 27261610 |
ECLASS-12.0 | 27261610 |
ETIM-5.0 | EC002477 |
customs tariff number | 85437090 |
GTIN | 4048879022538 |
Packaging unit | 1 |
Accessories
---- Label for Clamp ----