Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

M12 male 0° X-cod. / RJ45 male 0° shielded

PUR 4x2xAWG26 shielded gn UL/CSA 11m

Art.No.: 7000-51101-7901100
Weight: 0.606 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Ethernet CAT6A
Male straight – male straight
M12 – RJ45, 8-pole
X-coded
Product fulfills requirements according to UN/ECE R118
shielded
Transmission properties with channel transmission up to 50 m
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate

Cable length 11 m
Side 1
Tightening torque 0,6 Nm
Mounting method screwed, pluggable
Family construction form M12
Thread M12 x 1
Cable outlet straight
Coding X
Material contact Copper alloy
Material PUR
No. of poles 8
Width across flats SW13
Degree of protection (EN IEC 60529) IP66K, IP67
Side 2
Mounting method pluggable
Family construction form RJ45
Cable outlet straight
Material PUR
No. of poles 8
Degree of protection (EN IEC 60529) IP20
Electrical data | Supply
Operating voltage DC max. 60 V
Operating voltage DC max. (UL-listed) 30 V
Current operating per contact max. 0,5 A
Industrial communication
Transfer parameters CAT6, Class EA (ISO/IEC 11801:2002), (EN 50173-1)
Data transmission rate max. 10 GBit/s
Diagnostics
Status indication LED no
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 1 kV
Material group (IEC 60664-1) I
Mechanical data
Contour for corrugated hose without
Mechanical data | Material data
Locking screw coating Nickeled
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-109 (M12)

Cable
wire arrangement (white, orange), (white, blue), (white, brown), (white, green)
General data | Cable
Cable identification 790
Jacket Color green
Type of Certificate cURus
Structure | Cable
Amount stranding 4
Stranding 2 wires twisted
Amount stranding (type 2) 1
Stranding (type 2) 4 Stranded joints twisted
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 65 %
Banding Foil
wire arrangement (white, orange), (white, blue), (white, brown), (white, green)
Mechanical data | Cable
Cable weigth 52,8 g/m
Material jacket PUR
Shore hardness jacket 89 Shore A
Freedom from ingredients (jacket) lead-free, CFC-free, halogen-free
Outer-diameter (jacket) 6,4 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PE
Amount wires 8
Outer diameter insulation 1,05 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 65 Shore D
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free
Amount strands (wire) 7
Diameter of single wires 26 AWG
Conductor crosssection (wire) 26 AWG
Material conductor wire Stranded copper wire, bare
Electrical data | Cable
Nominal voltage AC max. 125 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 2 A
Electrical resistance line constant wire 140 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Electrical capacity line constant (wire - wire) 44000 pF/km
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
AC withstand voltage (wire - shield) 2 kV @ 60 s
Isolation resistance 5000 MΩ × km
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -30 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 8 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter

ECLASS-6.0 27061801
ECLASS-6.1 27060307
ECLASS-7.0 27060307
ECLASS-8.0 27060307
ECLASS-9.0 27060307
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC002599
customs tariff number 85444290
GTIN 4048879785648
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-51101_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping