M12 female receptacle 0° A-cod. rear
5-pol., PCB pin
Art.No.: | 7000-R2215-11A2400 |
Weight: | 0.016 kg |
Country of origin: | CN |
Available
Description
PCB connectors
Female straight
M12, 5-pole
A-coded
THT-solder connection
Rear mounting
Female straight
M12, 5-pole
A-coded
THT-solder connection
Rear mounting
![Certificate Certificate](https://shop.murrelektronik.no/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
![Certificate Certificate](https://shop.murrelektronik.no/out/murrelektronik/img/approvals/IMG61696_logo.png)
![Certificate Certificate](https://shop.murrelektronik.no/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
Technical Data
Side 1
Coating contact | gold plated |
---|---|
Family construction form | M12 |
Coding | A |
Material contact | Copper alloy |
No. of poles | 5 |
Electrical data | Supply
Operating voltage AC | 60 V |
---|---|
Operating voltage DC | 60 V |
Current operating per contact max. | 4 A |
Installation | Connection
Connection information | THT-solder connection |
---|---|
Tightening torque | 0,6 Nm |
Mounting set | M12 x 1 |
Width across flats | SW17 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Insulation resistance min. | 100 MΩ |
Mechanical data | Material data
Coating locking | nickel plated |
---|---|
Material housing | Copper alloy |
Material contact carrier | PA66 |
Locking material | Copper alloy |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-6.1 | 27279220 |
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440109 |
ECLASS-10.1 | 27440109 |
ECLASS-11.1 | 27440109 |
ECLASS-12.0 | 27440109 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879914918 |
Packaging unit | 10 |