M12-PANEL FEED THROUGH A-CODED
Art.No.: | 7000-42111-0000000 |
Weight: | 0.034 kg |
Country of origin: | CZ |
Available
Description
Control cabinet entry system
Male - female
M12, 5-pole
A-coded
shielded
Male - female
M12, 5-pole
A-coded
shielded
Technical Data
Side 1
Family construction form | M12 |
---|---|
Coding | A |
Side 2
Family construction form | M12 |
---|---|
Coding | A |
Electrical data | Supply
Operating voltage AC max. | 60 V |
---|---|
Operating voltage DC max. | 60 V |
Operating voltage AC (UL-listed) | 30 V |
Operating voltage DC (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Installation | Connection
Tightening torque | 0,6 Nm |
---|---|
Mounting set | M16 x 1.5 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|---|
Protection NEMA | 3, 4, 6P |
Additional condition protection degree | inserted, screwed |
Pollution Degree | 2 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Material housing | Brass |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Approvals
UL 50E | yes |
---|
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279220 |
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440109 |
ECLASS-10.1 | 27440109 |
ECLASS-11.1 | 27440109 |
ECLASS-12.0 | 27440109 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879143233 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----