Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
LUGS 24  FOR SIGNAL TRANSFER 250V/8 A  6654102
Product may differ from image

LUGS 24 FOR SIGNAL TRANSFER 250V/8 A

Mounting rail/pluggable spring clamps

Art.No.: 6654102
Alternative product:   
Weight: 0.137 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

24-pole
Push-In spring clamp terminals
Certificate
Certificate

Electrical data | Supply
Operating voltage AC 250 V
Operating current max. 8 A
Installation
Connection cross section max. 2,5 mm²
AWG number 14
Installation | Connection
Connection Spring clamp plug-in terminals
Device protection | Electrical
Overvoltage category (EN 50178) I
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 75 mm
Width 70 mm
Depth 75 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27379201
ECLASS-6.1 27260708
ECLASS-7.0 27141152
ECLASS-8.0 27141152
ECLASS-9.0 27141152
ECLASS-10.1 27141152
ECLASS-11.1 27141152
ECLASS-12.0 27141152
ETIM-5.0 EC001283
customs tariff number 85369010
GTIN 4048879324137
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 6654102_dxf_x_a.zip (A)
  • Construction files: STP 6654102_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6654102_1890-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6654102_1890-04.16_ce_z_b.pdf (B)

---- Marking Accessories ----
---- Screwdriver ----
* plus VAT, plus shipping