Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MODLINK MSDD DBL COMBI INSERT USA 2XNEMA 5-15  4000-68000-4100000
Product may differ from image

MODLINK MSDD DBL COMBI INSERT USA 2XNEMA 5-15

GFCI+1xRJ45 fem./fem.+1xUSB-A fem./fem.+1x3A fuse

Art.No.: 4000-68000-4100000
Weight: 0.276 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

2× NEMA-GFCI 5-15 (screw terminals)
1× RJ45, 8-pole metal, CAT5e (female/female)
1× USB 3.0 (female/female) form A
1× fuse (3 A)
with touch protection
Certificate
Certificate

Mechanical data | Mounting data
Height 88 mm
Width 110 mm
Depth 72 mm
Environmental characteristics | Climatic
Storage temperature min. -40 °C
Storage temperature max. 70 °C
Fuse
Operating voltage AC 250 V
Operating voltage DC 32 V
Nominal current 3 A
USA
Connection cross section max. 6 mm²
AWG number max. 10
Operating voltage AC 125 V
Operating current 15 A
Connection Screw terminals SK
No. of poles 2 + PE
Connections per pole 2
Protection contact present yes
USB
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Operating current 1,5 A
USB specification 3.0
Data transmission rate max. 5000 MBit/s
Looking techniques Snap-in connector
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27182806
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC000020
customs tariff number 85366990
GTIN 4048879369251
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-68000-4100000_E205946-NMTR8_urc_z_b.pdf (B)
  • Approval: UL Registered US 4000-68000-4100000_E205946-NMTR2_ur_z_b.pdf (B)
  • Construction files: DXF 4000-68000-4100000_dxf_x_d.zip (D)
  • Construction files: P8 4000-68000-4100000_p8_2_50.zip (50)
  • Construction files: STP 4000-68000-4100000_stp_x_e.zip (E)
  • Document: Installation guide 20559230_ina_10_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

* plus VAT, plus shipping