Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

Injection Box

MVP12V-FN9F-GH

Art.No.: 277414
Weight: 0.254 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

M12 plug connection
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
10-way
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 28 V
Electrical data | Output
Output current 16000 mA
Device protection | Electrical
Installation height max. ASL 2000 m
Degree of protection (EN IEC 60529) IP65, IP67
Invers-polarity protection yes
Short-circuit protected yes
Material group (IEC 60664-1) III
Device protection | Mechanical
Shock resistance (EN IEC 60068-2-27) 50 g, 11 ms
Vibration resistance (EN IEC 60068-2-6) 0,75 mm (10 ... 70 Hz), 15 g (70 ... 500 Hz)
Mechanical data | Mounting data
Net weight 254 g
Installation measurement 75 mm
Height 34,5 mm
Width 50 mm
Length 126 mm
Environmental characteristics | Electromagnetic compatibility
Interference emission IEC 61000-6-4
Immunity to interference IEC 61000-6-2
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 45 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C
Conformity
CE 2014/30/EU & 2011/65/EU
UKCA EN IEC 61000-6-2: 2019 Electromagnetic compatibility (EMC) – Part 6-2: Generic standards – Immunity standard for industrial environments (IEC 61000-6-2:2016 EN 61000-6-3: 2007 + A1:2011 Electromagnetic compatibility (EMC) - Part 6-3: Generic standards - E
Approvals
UL UL2367 - Zusatz für Mico Port

Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 n.c.
PIN 2 Encoder Out
PIN 3 0 V
PIN 4 Trigger Out
PIN 5 n.c.
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC 1 Out
PIN 2 Encoder In
PIN 3 0 V
PIN 4 Trigger In
PIN 5 n.c.
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding L
No. of poles 4
PIN 1 24 V DC 1 2 3 4 Out
PIN 2 Encoder Out
PIN 3 0 V
PIN 4 Trigger Out
Connection type 4
Family construction form M12
Gender male
Color contact carrier black
Coding L
No. of poles 4
PIN 1 24 V DC 1 2 3 4 In
PIN 2 n.c.
PIN 3 0 V
PIN 4 n.c.

customs tariff number 85389099
GTIN 4048879887373
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: KC 277414_R-R-MuR-277412_kc_z_a.pdf (A)
  • Approval: UL Listed CA 277414_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 277414_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: FCC 277414_SSDoC_fcc_z_a.zip (A)
  • Construction files: DXF 277414_dxf_x_a.zip (A)
  • Construction files: P8 277414_p8_2_10.zip (10)
  • Construction files: STP 277414_stp_x_a.zip (A)
  • Document: Installation guide 277412_ina_x_10.zip (10)
  • Document: Product data 277414_pd_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 277414_11-02.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 277414_11-02.21_ce_z_a.pdf (A)
  • Information: MTTF Report 277414_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping