IO-Link-Adapter-Emparro20-Pro
Art.No.: | 9000-06100-0020510 |
Weight: | 0.009 kg |
Country of origin: | CZ |
Available
Description
IO-Link adapter for plugging onto the Emparro20-Pro switching power supplies
The IO-Link communication adapter allows diagnostics and configuration of the Emparro20-Pro switched-mode power supplies
IO-Link Device V1.1.2
The IO-Link communication adapter allows diagnostics and configuration of the Emparro20-Pro switched-mode power supplies
IO-Link Device V1.1.2
Technical Data
General product information
Manufacturer name | Murrelektronik |
---|---|
Manufacturer product designation | IO-Link-Adapter-Emparro20-Pro |
Manufacturer product root | Trafos/Netzgeräte |
Manufacturer product family | Sonstiges |
Manufacturer product type | transformers + power supply accessories |
URI manufacturer | https://www.murrelektronik.com/ |
Electrical data | Supply
Operating voltage IO-Link DC min. | 18 V |
---|---|
Operating voltage IO-Link DC max. | 30 V |
Electrical data | Input
Input voltage DC | 24 V |
---|---|
Input voltage DC min. | 18 V |
Input voltage DC max. | 30 V |
Input current DC max. | 50 mA |
Input current IO-Link max. | 50 mA |
Voltage type input | DC |
Electrical data | Output
Output current IO-Link per channel max. | 50 mA |
---|
Industrial communication | IO-Link
Device ID (decimal) | 524815 |
---|---|
IO-Link process data length input | 7 Bytes |
IO-Link process data length output | 3 Bytes |
IO-Link cycle time min. | 20 ms |
IO-Link transmission rate | COM2 (38.4 kbit/s) |
IO-Link revision ID | V1.1.2 |
IO-Link SIO-Mode | yes |
Installation
Connection cross section min. | 0,2 mm² |
---|---|
Connection cross section max. | 1,5 mm² |
Cross section connection with wire end ferrule min. | 0,25 mm² |
Cross section connection with wire end ferrule max. | 0,75 mm² |
AWG number min. | 25 |
AWG number max. | 16 |
Cross section connection with wire end ferrule AWG min. | 24 AWG |
Cross section connection with wire end ferrule AWG max. | 18 AWG |
Installation | Connection
Stripping length | 8 mm |
---|
Device protection | Electrical
Installation height max. ASL | 5000 m |
---|---|
Degree of protection (EN IEC 60529) | IP20 |
Pollution Degree | 2 |
Protective circuitry input | Suppressor diode |
Over voltage protection | yes |
Device protection | Mechanical
Cooling type | Natural convection |
---|
Mechanical data | Material data
Combustibility class housing (UL94) | V-0 |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Net weight | 9 g |
---|---|
Mounting method | geschnappt |
Height | 44,2 mm |
Width | 19,1 mm |
Depth | 17,5 mm |
Environmental characteristics | Climatic
Ambient temperature min. | -40 °C |
---|---|
Ambient temperature max. | 70 °C |
Storage temperature min. | 5 °C |
Storage temperature max. | 35 °C |
Relative humidity min. (operation) | 5 % no dew formation |
Relative humidity max. (operation) | 95 % no dew formation |
Technical Data | Reliability
MTBF | 4160000 h, DIN EN 61709:1999-01, DIN EN ISO 13849-1:2008-12, SN 29500 |
---|---|
Additional condition MTTF, MTBF | 40 °C |
Environmental product conformity
REACH | (EC) No 1907/2006 |
---|---|
REACH-SVHC | compliant |
RoHS | 2011/65/EU | Exception 7c1 |
China RoHS | compliant | EPUP 25 |
WEEE | compliant |
Halogen-free-Material | Material not Halogen-free |
Pb-free-Material | Material not Pb-free |
Conformity
CE | 2014/30/EU |
---|---|
EMC | 2014/30/EU |
Low Voltage Directive | 2014/35/EU |
Approvals
UL | E200364 |
---|
Commercial data
customs tariff number | 85389099 |
---|---|
GTIN | 4048879910637 |
Packaging unit | 1 |