Data Panel - Overmolded homerun cable xDB passive, letout 0° - 1,5 m
PUR /PP, 18x0,75 mm², suitable for drag chains
Art.No.: | DP-34042-770 |
Weight: | 0.52 kg |
Country of origin: | DE |
Available
Commercial data
ECLASS-6.1 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
customs tariff number | 85444290 |
GTIN | 89336773604 |
Packaging unit | 1 |