Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Gateway CC-Link/AS-i, 1 Master, P24  56473
Product may differ from image

Last seen products

Gateway CC-Link/AS-i, 1 Master, P24

Spec. 3.0, Power 24

Art.No.: 56473
Weight: 0.5 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

AS-Interface/CC-Link
Power 24V
Specification 3.0
Current manuals, GSD/type data can be downloaded at: www.murrelektronik.com
Other gateways on request.
Gateway-Singlemaster
AS-Interface data decoupling integrated
AS-Interface duplicate address detection
AS-Interface EMC detector integrated
Certificate
Certificate
Certificate
Bus technologies

Electrical data
Rated operating current AS-Interface max. 250 mA
Security level PELV
Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 20 V
Operating voltage DC max. 30,6 V
Industrial communication
Supported protocol CC-Link
Industrial communication | Bus data
Automatic baudrate detection no
Baud rate min. 156 kBaud
Baud rate max. 10 MBaud
Industrial communication | AS-Interface
AS-i specification V3.0
Number of slaves max. 62
Diagnostic interface serial None
Cycle time AS-i 150 µs × (number of slaves + 2)
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Rated insulation voltage 500 V
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 120 mm
Width 85 mm
Depth 83 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Conformity
Product standard EN 61131-2, EN 62026-2

ECLASS-6.0 27242608
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
customs tariff number 85176200
GTIN 4048879661683
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56473_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56473_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: ASI  56473_127301_asi_z_b.pdf (B)
  • Configuration Files: CSPP 56473_Gateway-CC-AS-i-P24_KF2_x_10.zip (10)
  • Construction files: DXF 56473_dxf_x_a.zip (A)
  • Construction files: STP 56473_stp_x_a.zip (A)
  • Document: Installation guide 56473_ina_5_10.pdf (10)
  • Document: User manual 56473_hdb_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 56473_31-06.16_ce_z_a.pdf (A)
  • Information: MTBF Report 56473_TR_IEC 62380(25°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Programming Device ----
* plus VAT, plus shipping