Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
GROUNDING STRIP MIN. 2.5MM² 100MM FOR M3  4000-71001-0410003
Product may differ from image

GROUNDING STRIP MIN. 2.5MM² 100MM FOR M3

Tinned copper

Art.No.: 4000-71001-0410003
Weight: 0.005 kg
Country of origin:  TR
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Ground strap 4 mm²
100 mm for hole (M3)
max. 30 A
for distribution boxes MVP12 metal, Cube67 bus nodes
Hole for metric screw or centric screw thread bolt
Certificate

Mechanical data | Mounting data
Height 100 mm
Width 8 mm

ECLASS-6.0 27149205
ECLASS-6.1 27149205
ECLASS-7.0 27149205
ECLASS-8.0 27149205
ECLASS-9.0 27140326
ECLASS-10.1 27140326
ECLASS-11.1 27140326
ECLASS-12.0 27140326
ETIM-5.0 EC002809
customs tariff number 74130000
GTIN 4048879031509
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Screwdriver ----
---- Grounding Material ----
* plus VAT, plus shipping