GROUNDING STRIP 16MM² 300MM FOR M6
Tinned copper
Art.No.: | 4000-71001-1630006 |
Weight: | 0.048 kg |
Country of origin: | TR |
Available
Description
Ground strap 16 mm²
300 mm for hole (M6)
max. 120 A
for earthing and potential equalisation
Hole for metric screw or centric screw thread bolt
300 mm for hole (M6)
max. 120 A
for earthing and potential equalisation
Hole for metric screw or centric screw thread bolt
Commercial data
ECLASS-6.0 | 27149205 |
---|---|
ECLASS-7.0 | 27149205 |
ECLASS-8.0 | 27149205 |
ECLASS-9.0 | 27140326 |
ETIM-5.0 | EC002809 |
customs tariff number | 74130000 |
GTIN | 4048879031431 |
Packaging unit | 1 |
Accessories
---- Grounding Material ----
---- Screwdriver ----