Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
FREQUENCY/VOLTAGE-CURRENT-CONVERTER  44275
Product may differ from image

FREQUENCY/VOLTAGE-CURRENT-CONVERTER

IN: 0..100 kHz - OUT: 0..10 V / (0)4..20 mA

Art.No.: 44275
Alternative product:   
Weight: 0.05 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 0...1, 0...10, 0...100 kHz
OUTPUT: 0...10 V DC, 0...20 mA, 4...20 mA
Screw terminals
Input and output galvanically separated
The new frequency converter in the slim MIRO housing can be universally used. The frequency that is applied on the three inputs, will be galvanically isolated, transformed and is available as analog signal on all three outputs.
Certificate
Certificate

Electrical data
Settling time max. 350 ms
Accuracy (of full scale) 0,5 %
Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 19,2 V
Operating voltage DC max. 28,8 V
Operating current max. 80 mA
Electrical data | Input
Input current min. 6 mA
Input current max. 25 mA
Input resistor 1,2 kΩ
Electrical data | Output
Output voltage DC min. 0 V
Output voltage DC max. 10 V
Device protection | Electrical
Rated surge voltage 2,5 kV
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 90 mm
Width 12,4 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 50 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 + 24 V DC
PIN 2 GD
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 I 2
PIN 2 GD
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 U
PIN 2 I 1
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 f 3
PIN 2 GD 1
Connection type 5
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 2
PIN 1 f 1
PIN 2 f 2

ECLASS-6.0 27210990
ECLASS-6.1 27210904
ECLASS-7.0 27210904
ECLASS-8.0 27210904
ECLASS-9.0 27210904
ECLASS-10.1 27210904
ECLASS-11.1 27210904
ECLASS-12.0 27210904
ETIM-5.0 EC002653
customs tariff number 85437090
GTIN 4048879028301
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 44275_1820-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 44275_1820-04.16_ce_z_d.pdf (D)
  • Information: MTTF Report 44275_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Label for Clamp ----
---- Screwdriver ----
---- Current Supply ----
* plus VAT, plus shipping