Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:160VA IN:400/440VAC OUT:115/230VAC

Art.No.: 866184
Weight: 2.8 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
160 VA
Isolation class T 40/B
Other voltages on request.

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 400 V
Input voltage 2 AC 440 V
Input current at input voltage 1 AC 0,48 A
Input current at input voltage 2 AC 0,44 A
Inrush current at input voltage 1 3,8 A
Inrush current at input voltage 2 3,5 A
Short-circuit current at input voltage 1 6,7 A
Short-circuit current at input voltage 2 6,1 A
Electrical data | Output
Output voltage 1 × 230 / 1 × 115 / 2 × 115 V AC
Output voltage AC 1 230 V
Output voltage AC 2 115 V
Output voltage adjustable yes
Power rating AC max. 160 VA
Device protection | Electrical
Insulation test voltage input - output 5,9 kV
Mechanical data | Mounting data
Suitable for mounting type Long-hole mounting
Mounting dimension a 86,5 mm
Mounting dimension b 84 mm
Mounting dimension c 4,8 mm
Height 107,4 mm
Width 96 mm
Depth 106 mm
Diameter bore 4,8 mm
Length bore 8,4 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 3
PIN 2 400 V
PIN 3 440 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 2 115 V
PIN 4 115 V
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031202
ECLASS-7.0 27031202
ECLASS-8.0 27031202
ECLASS-9.0 27031202
ETIM-5.0 EC002486
customs tariff number 85043180
GTIN 4048879330480
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping