MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
P:1000VA IN:400/420/440VAC OUT:230VAC
Art.No.: | 866162 |
Weight: | 12.1 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Single-phase - Control and Isolation Transformers
1000 VA
with fuse
Other voltages on request.
1000 VA
with fuse
Other voltages on request.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 400 V |
---|---|
Input voltage 2 AC | 420 V |
Input voltage 3 AC | 440 V |
Input voltage AC | 400 V |
Current input AC | 2,8 A |
Max. inrush current | 31 A |
Short-circuit current | 78 A |
Electrical data | Output
Output voltage AC | 230 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 1000 VA |
Device protection | Electrical
Insulation test voltage input - output | 5,7 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 134 mm |
Mounting dimension b | 122 mm |
Mounting dimension c | 7 mm |
Height | 156 mm |
Width | 150 mm |
Depth | 150 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category 0 |
---|
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 4 |
PIN 2 | 400 V |
PIN 3 | 420 V |
PIN 4 | 440 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 2 | 230 V |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | metallic |
No. of poles | 1 |
PIN 1 | PE |
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-7.0 | 27031202 |
ECLASS-8.0 | 27031202 |
ECLASS-9.0 | 27031202 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043180 |
GTIN | 4048879294492 |
Packaging unit | 1 |