Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER  866150
Product may differ from image

Last seen products

MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:250VA IN:200/230/460VAC OUT:24/115VAC

Art.No.: 866150
Weight: 3.6 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
20 VA (24 V AC)
300 VA (115 V AC)
Other voltages on request.

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 200 V
Input voltage 2 AC 230 V
Input voltage 3 AC 460 V
Input current at input voltage 2 AC 1,23 A
Input current at input voltage 3 AC 0,61 A
Inrush current at input voltage 2 18,5 A
Inrush current at input voltage 3 8,03 A
Short-circuit current at input voltage 2 30,1 A
Short-circuit current at input voltage 3 13,1 A
Electrical data | Output
Output voltage AC 1 24 V
Output voltage AC 2 115 V
Output voltage adjustable no
Power rating AC max. 250 VA
Device protection | Electrical
Insulation test voltage input - output 4,8 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 75,3 mm
Mounting dimension b 84 mm
Mounting dimension c 5,8 mm
Height 105 mm
Width 96 mm
Depth 91 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 2 200 V
PIN 3 230 V
PIN 4 460 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 2 24 V DC
PIN 4 115 V
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031202
ECLASS-7.0 27031202
ECLASS-8.0 27031202
ECLASS-9.0 27031202
ETIM-5.0 EC002485
customs tariff number 85043180
GTIN 4048879073813
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping