MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
P:2000VA IN:400VAC±5% OUT:230VAC
Art.No.: | 866164 |
Weight: | 24 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Single-phase - Control and Isolation Transformers
2000 VA
Isolation class T 40/B
Varnished board
2000 VA
Isolation class T 40/B
Varnished board
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC | 400 V |
---|---|
Input voltage AC min. | 380 V |
Input voltage AC max. | 420 V |
Current input AC | 5,1 A |
Max. inrush current | 76 A |
Short-circuit current | 182 A |
Electrical data | Output
Output voltage AC | 230 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 2000 VA |
Device protection | Electrical
Insulation test voltage input - output | 4 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Long-hole mounting |
---|---|
Mounting dimension a | 200 mm |
Mounting dimension b | 174 mm |
Mounting dimension c | 9 mm |
Height | 170 mm |
Width | 197 mm |
Depth | 250 mm |
Diameter bore | 9 mm |
Length bore | 14 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 62041 category 0 |
---|
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-7.0 | 27031202 |
ECLASS-8.0 | 27031202 |
ECLASS-9.0 | 27031202 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043200 |
GTIN | 4048879301527 |
Packaging unit | 1 |