MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
P:500VA IN:220...530VAC±20VAC OUT:230VAC
Art.No.: | 866070 |
Weight: | 7.8 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Single-phase safety transformer
500 VA
Isolation class T 60/B
Other voltages on request.
Condensation not permitted
500 VA
Isolation class T 60/B
Other voltages on request.
Condensation not permitted
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 220 V |
---|---|
Input voltage 2 AC | 530 V |
Input voltage AC | 220, 380, 440, 500, 530 |
Input voltage AC | 220 V |
Input current at input voltage 1 AC | 2,51 A |
Input current at input voltage 2 AC | 1,05 A |
Max. inrush current | 40 A |
Short-circuit current | 52 A |
Electrical data | Output
Output voltage AC | 230 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 500 VA |
Device protection | Electrical
Insulation test voltage input - output | 6,3 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 91 mm |
Mounting dimension b | 122 mm |
Mounting dimension c | 7 mm |
Height | 112 mm |
Width | 150 mm |
Depth | 148 mm |
Diameter bore | 7 mm |
Length bore | 15 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 62041 category 0 |
---|
Commercial data
ECLASS-6.0 | 27031202 |
---|---|
ECLASS-7.0 | 27031202 |
ECLASS-8.0 | 27031202 |
ECLASS-9.0 | 27031202 |
ETIM-5.0 | EC002485 |
customs tariff number | 85043180 |
GTIN | 4048879073936 |
Packaging unit | 1 |