Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
EUROCARD HOLDER  63010
Product may differ from image

Last seen products

EUROCARD HOLDER

SKP 32/1 F, 250V/4A, row b,z

Art.No.: 63010
Weight: 0.298 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Screw terminals
32-pole F (EN 60603)
Row b, z
250 V AC
With the vertical snap adapter SASA 135 Art.-No. 63900 the holder can be mounted at right-angles on the rail.
The D2 size is for a card without a front plate.
To insert the card first press down the 2 yellow buttons. Then slide the Eurocard into the guide slots pushing until fully engaged. The card is now locked into position. It can be removed by pressing down on the 2 yellow buttons.
Certificate
Certificate

Electrical data | Supply
Operating voltage AC 250 V
Operating current max. 4 A
Installation
Connection cross-section solid max. 4 mm²
Installation | Pin assignment
No. of poles 32
Device protection | Electrical
Overvoltage category (EN 60664-1) I
Device protection | Media
Flame resistance flame retardant
Mechanical data
Type of socket connector F (EN 60603)
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method screwed, geschnappt
Suitable for mounting type mounting rail, (EN 60715)

ECLASS-6.0 27260710
ECLASS-6.1 27260704
ECLASS-7.0 27440402
ECLASS-8.0 27440402
ECLASS-9.0 27440402
ECLASS-10.1 27440402
ECLASS-11.1 27460201
ECLASS-12.0 27460201
ETIM-5.0 EC002780
customs tariff number 85366990
GTIN 4048879042192
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 63010_4002-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 63010_4002-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping